ES3MJ-R HSU ELEMENT W/ STAINLESS STEEL HARDWARE
10287823
MFG #: Omega
$0.00
/ EA
- Continuous Torque Rating (in-lb): 365 in/lbs
- Continuous Torque Rating (Nm): 41 Nm
- Coupling Size: ES3J-RM
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 4 in
- Major Diameter of Coupling (mm): 102 mm
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: True
- Cap Screws: Stainless Steel Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Maximum Speed Rating (rpm): 6000 rpm
- Net Weight: 2.75
- Weight unit: LB
Rexnord ES Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES3M spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.