ES3-RM METRIC ELEMENT
10287820
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 365 in/lbs
- Continuous Torque Rating (Nm): 41 Nm
- Coupling Size: ES3-RM
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 4 in
- Major Diameter of Coupling (mm): 102 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: True
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 8.00
- Length: 4.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 1.28
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00