ES2MJ HSU ELEMENT W/ STAINLESS STEEL HARDWARE
10287816
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 190 in/lbs
- Continuous Torque Rating (Nm): 22 Nm
- Coupling Size: ES2J-M
- Coupling Style: Spacer
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 3.5 in
- Major Diameter of Coupling (mm): 89 mm
- Shoe Coating: Anti-Corrosion
- Assembled with High Speed Rings: True
- Cap Screws: Stainless Steel Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Maximum Speed Rating (rpm): 6000 rpm
- Net Weight: 1.81
- Weight unit: LB
Rexnord ES Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) ES2M spacer style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.