ES60 ELEMENT
10287356
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 12500 in/lbs
- Continuous Torque Rating (Nm): 1412 Nm
- Coupling Size: ES60
- Coupling Style: Spacer
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 12.5 in
- Major Diameter of Coupling (mm): 318 mm
- Shoe Coating: Standard Coating
- Assembled with High Speed Rings: False
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 14.00
- Length: 15.00
- Maximum Speed Rating (rpm): 2800 rpm
- Net Weight: 29.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Rexnord ES Series Flexible Elements size(s) ES60 spacer style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.