OMEGA 10316382 E40MJ HSU ELEMENT
10316382
$0.00
/
- Continuous Torque Rating (in-lb): 5500 in/lbs
- Continuous Torque Rating (Nm): 622 Nm
- Coupling Size: E40MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 5000 rpm
Rexnord E Series Flexible Elements size(s) E40M close coupled style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.