E3MJ HSU ELEMENT CS BOLTS
10316258
$0.00
/
- Continuous Torque Rating (in-lb): 365 in/lbs
- Continuous Torque Rating (Nm): 42 Nm
- Coupling Size: E3MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 1.11
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E3M with close coupled style standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.