OMEGA 10315872 E30MJ HSU ELEMENT
10315872|US07
$0.00
/
- Continuous Torque Rating (in-lb): 3650 in/lbs
- Continuous Torque Rating (Nm): 413 Nm
- Coupling Size: E30MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 5800 rpm
- Net Weight: 5.33
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E30M close coupled style with standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.