E4M METRIC ELEMENT W/ STAINLESS STEEL HARDWARE
10315571
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 550 in/lbs
- Continuous Torque Rating (Nm): 62 Nm
- Coupling Size: E4M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 4.56 in
- Major Diameter of Coupling (mm): 116 mm
- Shoe Coating: Standard Coating
- Cap Screws: Stainless Steel Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 1.43
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E4M close coupled style with stainless steel metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.