OMEGA 10315209 E20MJ HSU ELEMENT
10315209
$0.00
/
- Continuous Torque Rating (in-lb): 2300 in/lbs
- Continuous Torque Rating (Nm): 260 Nm
- Coupling Size: E20MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.87
- Weight unit: LB
Rexnord E Series Flexible Elements size(s) E20M close coupled style with stainless steel Standard metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.