E70 ELEMENT W/ STAINLESS STEEL HARDWARE
10308487
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 22125 in/lbs
- Continuous Torque Rating (Nm): 2500 Nm
- Coupling Size: E70
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 14 in
- Major Diameter of Coupling (mm): 356 mm
- Shoe Coating: Standard Coating
- Cap Screws: Stainless Steel Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 14.00
- Length: 7.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 23.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Rexnord E Series Flexible Elements size(s) E70 close coupled style with stainless steel capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.