OMEGA 10287809 E140MJ HSU ELEMENT
10287809
$0.00
/
- Continuous Torque Rating (in-lb): 250000 in/lbs
- Continuous Torque Rating (Nm): 28246 Nm
- Coupling Size: E140MJ
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Shoe Coating: Anti-Corrosion
- Coupling Type: Elastomeric
- Height: 48.00
- Length: 14.00
- Maximum Speed Rating (rpm): 1500 rpm
- Net Weight: 209.34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Rexnord E Series Corrosion Resistant Hydrolytically Stable Urethane (HSU J) Flexible Elements size(s) E140M close coupled style with stainless steel metric capscrews and anti-corrosion shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.