E70M HSU METRIC ELEMENT
10287780
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 22125 in/lbs
- Continuous Torque Rating (Nm): 2500 Nm
- Coupling Size: E70M
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 14 in
- Major Diameter of Coupling (mm): 356 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 14.00
- Length: 7.00
- Maximum Speed Rating (rpm): 3600 rpm
- Net Weight: 10.89
- Unit of Dimension: IN
- Weight unit: KG
- Width: 14.00
Rexnord E Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) E70M close coupled style with metric capscrews and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.