E60M METRIC ELEMENT
10287772
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 12500 in/lbs
- Continuous Torque Rating (Nm): 1412 Nm
- Coupling Size: E60M
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 12.5 in
- Major Diameter of Coupling (mm): 318 mm
- Shoe Coating: Standard Coating
- Cap Screws: Metric Capscrews
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 13.00
- Length: 6.00
- Maximum Speed Rating (rpm): 3800 rpm
- Net Weight: 17.02
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Rexnord E Series Flexible Elements size(s) E60M close coupled style with metric capscrews and standard shoe coating in Urethane (Orange) material for elastomeric couplings.