E60 HSU ELEMENT
10287770
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 12500 in/lbs
- Continuous Torque Rating (Nm): 1412 Nm
- Coupling Size: E60
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 12.5 in
- Major Diameter of Coupling (mm): 318 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Height: 13.00
- Length: 6.00
- Maximum Speed Rating (rpm): 3800 rpm
- Net Weight: 14.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Rexnord E Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) E60 close coupled style with standard imperial and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.