E15 HSU ELEMENT
10287735
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 1800 in/lbs
- Continuous Torque Rating (Nm): 203 Nm
- Coupling Size: E15
- Coupling Style: Close Coupled
- Element Material: Hydrolytically Stable Urethane (HSU)
- Major Diameter of Coupling (in): 6.38 in
- Major Diameter of Coupling (mm): 163 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: Hot & Humid Environment Resistance
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 3.20
- Weight unit: LB
Rexnord E Series Hydrolytically Stable Urethane (HSU) Flexible Elements size(s) E15 close coupled style with standard imperial and standard shoe coating in Hydrolytically Stable Urethane (HSU) material for elastomeric couplings.