E5 ELEMENT
10287333
MFG #: Omega
$0.00
/
- Continuous Torque Rating (in-lb): 925 in/lbs
- Continuous Torque Rating (Nm): 105 Nm
- Coupling Size: E5
- Coupling Style: Close Coupled
- Element Material: Urethane (Orange)
- Major Diameter of Coupling (in): 5.38 in
- Major Diameter of Coupling (mm): 137 mm
- Shoe Coating: Standard Coating
- Cap Screws: Standard Imperial
- Coupling Type: Elastomeric
- Element Style: High Misalignment
- Height: 9.00
- Length: 9.00
- Maximum Speed Rating (rpm): 6600 rpm
- Net Weight: 2.18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Omega E Series Flexible Elements size(s) E5 close coupled style with standard imperial and standard shoe coating in Urethane (Orange) material for elastomeric couplings.