5R Steel/Epoxy Cover
10042397
MFG #: Wrapflex
$0.00
/
- Coupling Size: 5R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Epoxy Coated Steel
- Height: 2.69
- Length: 0.91
- Net Weight: 0.82
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.01
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 5R standard style for elastomeric couplings.