30R Nylon Cover
10045881
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Height: 5.16
- Length: 1.65
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.79
Rexnord Nylon Style Covers-Wrapflex size(s) 30R standard style for elastomeric couplings.