20R Nylon Cover
10042531
MFG #: Wrapflex
$0.00
/
- Coupling Size: 20R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Height: 4.47
- Length: 1.46
- Net Weight: 0.14
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.96
Rexnord Nylon Style Covers-Wrapflex size(s) 20R standard style for elastomeric couplings.