Size 140 Stainless Steel Capscrew Kit
10287698
MFG #: Omega
$0.00
/
- Coupling Size: 140
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Net Weight: 6.97
- Weight unit: LB
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 140 in imperial style for elastomeric couplings.