Size 40 : 50 Stainless Steel Capscrew Kit
10287691
MFG #: Omega
$0.00
/
- Coupling Size: 40/50
- Coupling Style: Imperial
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 40, 50 in imperial style for elastomeric couplings.