Size 20M : 30M Stainless Steel Capscrew Kit
10287512
MFG #: Omega
$0.00
/
- Coupling Size: 20/30
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Stainless Steel
- Height: 9.00
- Length: 9.00
- Net Weight: 0.54
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord Stainless Steel Style Capscrew Kits-Omega size(s) 20M, 30M in metric style for elastomeric couplings.