Size 15M Capscrew Kit
10741705
MFG #: Omega
$0.00
/
- Coupling Size: 15
- Coupling Style: Metric
- Coupling Type: Elastomeric
- Hardware Material: Carbon Steel
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 15M in metric style for elastomeric couplings.