Size 40 : 50 Capscrew Kit

10315342 MFG #: Omega
$0.00 /
  • Coupling Size: 40/50
  • Coupling Style: Imperial
  • Coupling Type: Elastomeric
  • Hardware Material: Carbon Steel
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 0.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 40, 50 in imperial style for elastomeric couplings.
QTY