Size 100M Capscrew Kit

10313747 MFG #: Omega
$0.00 /
  • Coupling Size: 100
  • Coupling Style: Metric
  • Coupling Type: Elastomeric
  • Hardware Material: Carbon Steel
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 3.18
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 4.00
Rexnord Carbon Steel Style Capscrew Kits-Omega size(s) 100M in metric style for elastomeric couplings.
QTY