50.CA.CPLG STR SD .500X14MM W/KWY

10671108
$0.00 / EA
  • Product Type: Miniature Disc
  • Coupling Size: 50
  • Axial Capacity (+/-): 0.031
  • Continuous Torque Rating (in-lb): 75 in/lbs
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.25
  • Operating Speed (rpm): 45000 rpm
  • Style: CA
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY