50.CBC.CPLG STR SD 12MM X 10MM NO KWYS*
10405677
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 50
- Axial Capacity (+/-): 0.031
- Continuous Torque Rating (in-lb): 75 in/lbs
- Height: 6.00
- Hub 1 Bore Diameter (mm): 12 mm
- Hub 2 Bore Diameter (mm): 10 mm
- Length: 6.00
- Net Weight: 1.00
- Operating Speed (rpm): 45000 rpm
- Style: CBC
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00