12.CC.CPLG .12 X .12

10138464 MFG #: THOM
$0.00 /
  • Product Type: Miniature Disc
  • Coupling Size: 12
  • Axial Capacity (+/-): 0.016
  • Continuous Torque Rating (in-lb): 1.1 in/lbs
  • Net Weight: 0.10
  • Operating Speed (rpm): 150000 rpm
  • Style: CC
  • Weight unit: LB
QTY