75CC 5/8-3/16X3/4-3/16
10016437
MFG #: THOM
$0.00
/
- Product Type: Miniature Disc
- Coupling Size: 75
- Axial Capacity (+/-): 0.031
- Continuous Torque Rating (in-lb): 400 in/lbs
- Height: 9.00
- Length: 9.00
- Net Weight: 1.23
- Operating Speed (rpm): 30000 rpm
- Style: CC
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00