450.CMR.CPLG STR TD 3.7465 18.38 LD

10744018 MFG #: Thomas
$0.00 /
  • Compressor: Ariel JGJ/4
  • Coupling Size: 450
  • Engine: CAT CG137-12
  • Flywheel Adapter Diameter (in): 18.375 in
  • Available Shaft Length (in): 5 in
  • Available Shaft Sizes (in): 3.7500/3.7492 in
  • Bolt Circle Diameter (in): 17.25 in
  • Bolt Hole Diameter (in): 0.53 in
  • Bolting: SAE
  • Bore Diameter [Max] (in): 3.747 in
  • Bore Diameter [Min] (in): 3.7465 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 136125 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 8
  • Flywheel Adapter Material: Carbon Steel
  • Height: 24.00
  • Horsepower: 600 Hp
  • Length: 24.00
  • Net Weight: 126.00
  • Number of Cylinders (Compressor): 4
  • Number of Cylinders (Engine): 12
  • Operating Speed (rpm): 1200 rpm
  • Overall Length (in): 12.12 in
  • Peak Overload Torque (in/lbs): 163350 in/lbs
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Size 450 CMR Disc Coupling for packaging a CAT CG137-12 engine to Ariel JGJ/4 compressor
QTY