925.CMR.CPLG SD 7.9923 28.88 HD

10707555 MFG #: Thomas
$0.00 /
  • Compressor: Ariel KBZ/4
  • Coupling Size: 925
  • Engine: CAT 3612
  • Flywheel Adapter Diameter (in): 28.875 in
  • Available Shaft Length (in): 9.5 in
  • Available Shaft Sizes (in): 8.0000/7.9990 in
  • Bolt Circle Diameter (in): 26.88 in
  • Bolt Hole Diameter (in): 1.03 in
  • Bolting: Thomas Heavy Duty
  • Bore Diameter [Max] (in): 7.9938 in
  • Bore Diameter [Min] (in): 7.9923 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 1281280 in/lbs
  • Disc Pack Material: SD – Stainless Steel
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Horsepower: 3750 Hp
  • Net Weight: 1,376.80
  • Number of Cylinders (Compressor): 4
  • Number of Cylinders (Engine): 12
  • Operating Speed (rpm): 750 rpm
  • Overall Length (in): 26.24 in
  • Peak Overload Torque (in/lbs): 1537536 in/lbs
  • Weight unit: LB
Size 925 CMR Disc Coupling for packaging a CAT 3612 engine to Ariel KBZ/4 compressor
QTY