750.CMR.CPLG TD 5.9940 28.88 LD

10707506 MFG #: Thomas
$0.00 /
  • Compressor: Ariel KBK/4
  • Coupling Size: 750
  • Engine: Waukesha L7044
  • Flywheel Adapter Diameter (in): 28.875 in
  • Available Shaft Length (in): 7.25 in
  • Available Shaft Sizes (in): 6.0000/5.9990 in
  • Bolt Circle Diameter (in): 27.25 in
  • Bolt Hole Diameter (in): 0.78 in
  • Bolting: SAE
  • Bore Diameter [Max] (in): 5.995 in
  • Bore Diameter [Min] (in): 5.994 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 644930 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Horsepower: 1900 Hp
  • Net Weight: 774.70
  • Number of Cylinders (Compressor): 4
  • Number of Cylinders (Engine): 12
  • Operating Speed (rpm): 800 rpm
  • Overall Length (in): 20.75 in
  • Peak Overload Torque (in/lbs): 773916 in/lbs
  • Weight unit: LB
Size 750 CMR Disc Coupling for packaging a Waukesha L7044 engine to Ariel KBK/4 compressor
QTY