450.CMR.CPLG TD 3.7468 18.38 LD
10704724
MFG #: Thomas
$0.00
/ EA
- Compressor: Ariel JGJ/4
- Coupling Size: 450
- Engine: CAT CG137-12
- Flywheel Adapter Diameter (in): 18.375 in
- Available Shaft Length (in): 5 in
- Available Shaft Sizes (in): 3.7500/3.7492 in
- Bolt Circle Diameter (in): 17.25 in
- Bolt Hole Diameter (in): 0.53 in
- Bolting: SAE
- Bore Diameter [Max] (in): 3.7478 in
- Bore Diameter [Min] (in): 3.7468 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 136125 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 8
- Flywheel Adapter Material: Carbon Steel
- Horsepower: 538 Hp
- Net Weight: 154.57
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 12
- Operating Speed (rpm): 1775 rpm
- Overall Length (in): 12.12 in
- Peak Overload Torque (in/lbs): 163350 in/lbs
- Weight unit: LB
Size 450 CMR Disc Coupling for packaging a CAT CG137-12 engine to Ariel JGJ/4 compressor