925.CMR.CPLG TD 8.4918 28.88 LD

10649432 MFG #: Thomas
$0.00 /
  • Compressor: Ariel KBZ/6
  • Coupling Size: 925
  • Engine: Waukesha 16V275GL
  • Flywheel Adapter Diameter (in): 28.875 in
  • Available Shaft Length (in): 11 in
  • Available Shaft Sizes (in): 8.5000/8.4990 in
  • Bolt Circle Diameter (in): 27.25 in
  • Bolt Hole Diameter (in): 0.78 in
  • Bolting: SAE
  • Bore Diameter [Max] (in): 8.4938 in
  • Bore Diameter [Min] (in): 8.4918 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 1281280 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Horsepower: 5000 Hp
  • Net Weight: 1,376.80
  • Number of Cylinders (Compressor): 6
  • Number of Cylinders (Engine): 16
  • Operating Speed (rpm): 1000 rpm
  • Overall Length (in): 26.24 in
  • Peak Overload Torque (in/lbs): 1537536 in/lbs
  • Weight unit: LB
Size 925 CMR Disc Coupling for packaging a Waukesha 16V275GL engine to Ariel KBZ/6 compressor
QTY