850.CMR.CPLG STR TD 6.4942 28.88 HD

10605925 MFG #: Thomas
$0.00 /
  • Compressor: Ariel JGC/4
  • Coupling Size: 850
  • Engine: CAT 3608
  • Flywheel Adapter Diameter (in): 28.875 in
  • Available Shaft Length (in): 8.25 in
  • Available Shaft Sizes (in): 6.5000/6.4990 in
  • Bolt Circle Diameter (in): 26.88 in
  • Bolt Hole Diameter (in): 1.03 in
  • Bolting: Thomas Heavy Duty
  • Bore Diameter [Max] (in): 6.4957 in
  • Bore Diameter [Min] (in): 6.4942 in
  • Connection Type: STR BORE, NO KEYWEY
  • Continuous Torque Rating (in-lb): 898700 in/lbs
  • Disc Pack Material: TD – Tomaloy (Standard)
  • Driven Mount Style: Keyless Hub
  • Driver Mount Style: Flywheel Adapter
  • Flywheel Adapter Bolt Quantity: 12
  • Flywheel Adapter Material: Carbon Steel
  • Height: 24.00
  • Horsepower: 2500 Hp
  • Length: 24.00
  • Net Weight: 975.00
  • Number of Cylinders (Compressor): 4
  • Number of Cylinders (Engine): 8
  • Operating Speed (rpm): 750 rpm
  • Overall Length (in): 24 in
  • Peak Overload Torque (in/lbs): 1078440 in/lbs
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
Size 850 CMR Disc Coupling for packaging a CAT 3608 engine to Ariel JGC/4 compressor
QTY