550.CMR.CPLG TD 3.7465 28.88 LD C-BORE
10383002
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGJ/4
- Coupling Size: 550
- Engine: Waukesha F3514GSI
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 5 in
- Available Shaft Sizes (in): 3.7500/3.7492 in
- Bolt Circle Diameter (in): 27.25 in
- Bolt Hole Diameter (in): 0.78 in
- Bolting: SAE
- Bore Diameter [Max] (in): 3.747 in
- Bore Diameter [Min] (in): 3.7465 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 275055 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 20.00
- Horsepower: 740 Hp
- Length: 20.00
- Net Weight: 245.00
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 6
- Operating Speed (rpm): 1200 rpm
- Overall Length (in): 15.39 in
- Peak Overload Torque (in/lbs): 330066 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.00
Size 550 CMR Disc Coupling for packaging a Waukesha F3514GSI engine to Ariel JGJ/4 compressor