700.CMR.CPLG ES TD 4.9952 28.88 LD N/KW
10136800
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGT/4
- Coupling Size: 700
- Engine: Waukesha L7044
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 7 in
- Available Shaft Sizes (in): 5.0000/4.9990 in
- Bolt Circle Diameter (in): 27.25 in
- Bolt Hole Diameter (in): 0.78 in
- Bolting: SAE
- Bore Diameter [Max] (in): 4.9962 in
- Bore Diameter [Min] (in): 4.9952 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 456500 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 36.00
- Horsepower: 1680 Hp
- Length: 36.00
- Net Weight: 621.00
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 12
- Operating Speed (rpm): 1200 rpm
- Overall Length (in): 19.48 in
- Peak Overload Torque (in/lbs): 547800 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Size 700 CMR Disc Coupling for packaging a Waukesha L7044 engine to Ariel JGT/4 compressor