600.CMR.CPLG ES TD 4.9958 26.5 LD N/KW
10126372
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGE/2
- Coupling Size: 600
- Engine: CAT 3508
- Flywheel Adapter Diameter (in): 26.5 in
- Available Shaft Length (in): 5.5 in
- Available Shaft Sizes (in): 5.0000/4.9990 in
- Bolt Circle Diameter (in): 25.25 in
- Bolt Hole Diameter (in): 0.66 in
- Bolting: SAE
- Bore Diameter [Max] (in): 4.9968 in
- Bore Diameter [Min] (in): 4.9958 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 358875 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 36.00
- Horsepower: 630 Hp
- Length: 36.00
- Net Weight: 321.00
- Number of Cylinders (Compressor): 2
- Number of Cylinders (Engine): 8
- Operating Speed (rpm): 1500 rpm
- Overall Length (in): 16.89 in
- Peak Overload Torque (in/lbs): 430650 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Size 600 CMR Disc Coupling for packaging a CAT 3508 engine to Ariel JGE/2 compressor