0644.XTSR52.HUB RB
10003202
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 644
- Bore Size Max (in): 1.5 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Hub Barrel Outside Diameter (in): 2.2 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 3.35 in
- Hub Length (in): 0.98 in
- Hub Style: Standard
- Net Weight: 0.88
- Weight unit: LB
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 644.