2278.XTSR52.HUB RB
10001200
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 2278
- Bore Size Max (in): 5.38 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 8.00
- Hub Barrel Outside Diameter (in): 7.74 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 11.46 in
- Hub Length (in): 5.71 in
- Hub Style: Standard
- Length: 12.50
- Net Weight: 98.04
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.50
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 2278.