1928.XTSR52.HUB RB
10001198
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 1928
- Bore Size Max (in): 4.5 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 7.00
- Hub Barrel Outside Diameter (in): 6.6 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 9.65 in
- Hub Length (in): 4.33 in
- Hub Style: Standard
- Length: 11.00
- Net Weight: 60.41
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 1928.