1698.XTSR52.HUB RB
10001197
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 1698
- Bore Size Max (in): 4 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 6.00
- Hub Barrel Outside Diameter (in): 5.78 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 8.58 in
- Hub Length (in): 4.33 in
- Hub Style: Standard
- Length: 10.00
- Net Weight: 40.63
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 1698.