1548.XTSR52.HUB RB

10001196 MFG #: THOM
$0.00 /
  • Coupling Size: 1548
  • Hub Barrel Outside Diameter: 5.21 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter: 7.76 in
  • Hub Length: 3.82 in
  • Hub Style: Standard
  • Maximum Bore: 3.5 in
  • Coupling Model(s): XTSR52;XTSRLS52;XTSRS
  • Height: 5.00
  • Length: 9.00
  • Net Weight: 18.61
  • Unit of Dimension: IN
  • Volume: 6.637
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 1548.
QTY