1298.XTSR52.HUB RB
10001195
MFG #: THOM
$0.00
/
- Coupling Size: 1298
- Hub Barrel Outside Diameter: 4.35 in
- Hub Bore Type: Rough Bore
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter: 6.54 in
- Hub Length: 3.82 in
- Hub Style: Standard
- Maximum Bore: 3 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 5.00
- Length: 8.00
- Net Weight: 17.59
- Unit of Dimension: Inch
- Volume: 5.244
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 1298.