1088.XTSR52.HUB RB
10001194
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 1088
- Bore Size Max (in): 2.5 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 4.00
- Hub Barrel Outside Diameter (in): 3.63 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 5.51 in
- Hub Length (in): 3.19 in
- Hub Style: Standard
- Length: 6.50
- Net Weight: 10.22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 1088.