0996.XTSR52.HUB RB
10001193
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 996
- Bore Size Max (in): 2.25 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 3.00
- Hub Barrel Outside Diameter (in): 3.32 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 5.08 in
- Hub Length (in): 1.97 in
- Hub Style: Standard
- Length: 5.75
- Net Weight: 7.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 996.