4588.XTSR71.HUB ADPT ASSY
10001628
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 4588
- Bore Size Max (in): 14 in
- Cap Screw Material: Alloy Steel
- Cap Screw Quantity: 32
- Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
- Height: 26.00
- Hub Barrel Outside Diameter (in): 19.84 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 23.94 in
- Hub Length (in): 11.81 in
- Hub Style: Standard
- Length: 26.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.00
- XL Hub Coupling Size(s): 4178
- XXL Hub Coupling Size(s): 3908
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 4588.