2068.XTSR71.HUB ADPT ASSY

10001619 MFG #: Thomas
$0.00 /
  • Bore Type: Rough Bore
  • Coupling Size: 2068
  • Bore Size Max (in): 5.5 in
  • Cap Screw Material: Alloy Steel
  • Cap Screw Quantity: 16
  • Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
  • Height: 7.00
  • Hub Barrel Outside Diameter (in): 7.87 in
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter (in): 10.39 in
  • Hub Length (in): 6.1 in
  • Hub Style: Standard
  • Length: 11.50
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.50
  • XL Hub Coupling Size(s): 1928
  • XXL Hub Coupling Size(s): 1698
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 2068.
QTY