1548.XTSR71.HUB ADPT ASSY
10001616
MFG #: THOM
$0.00
/
- Cap Screw Material: Alloy Steel
- Cap Screw Quantity: 16
- Coupling Size: 1548
- Hub Barrel Outside Diameter: 5.71 in
- Hub Bore Type: Rough Bore
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter: 7.83 in
- Hub Length: 4.49 in
- Hub Style: Standard
- Maximum Bore: 4 in
- XL Hub Coupling Size(s): 1298
- XXL Hub Coupling Size(s): 1088
- Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
- Height: 5.00
- Length: 9.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Volume: 6.637
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 1548.