1088.XTSR71.HUB ADPT ASSY
10001614
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 1088
- Bore Size Max (in): 2.88 in
- Cap Screw Material: Alloy Steel
- Cap Screw Quantity: 16
- Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
- Height: 4.00
- Hub Barrel Outside Diameter (in): 4.09 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 5.51 in
- Hub Length (in): 3.23 in
- Hub Style: Standard
- Length: 6.50
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
- XL Hub Coupling Size(s): 996
- XXL Hub Coupling Size(s): 826
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 1088.